Catalog No. : ABW512RSPH
Description: 5IND X 12IN ECONO RDCR
UPC: 626490275089
Made or assembled in Canada.
Aluminum 5 inches side rail height 12 inches width reducing splice plate with hardware
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Reducing piece for cable tray |
|
Application |
Used in pairs to provide a straight reduction or used with a standard splice plate for an offset reduction |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
12 in |
|
Side Rail Height |
5 Inches |
ETIM Classification
ETIM
EC001011 Reducing piece for cable ladder
|
Type of rung |
Perforated profile |
|
Width (big) |
304.8 mm |
|
Height side joist |
127 mm |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |