text.skipToContent text.skipToNavigation

Catalog No. : ABW4VTH

Description:  VERTICAL TRAY HANGER

UPC: 622538109156

Made or assembled in Canada.

Aluminum 4 inches side rail height vertical tray hanger
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here