Catalog No. : ABW4VSPE
Description: 4IND VERT ADJ SPLICE EPOXY COATED
UPC: 753554070196
Made or assembled in Canada.
Aluminum 4 inches side rail height vertical adjustable splice plate epoxy coated
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Channel Cable Tray Accessories |
Special Features |
Hinged vertical plates provide maximum flexibility for changes in elevation |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
T&B Cable Tray |
Dimensions
Side Rail Height |
4 Inches |
Documents/Support Tools
Sales Drawing |