text.skipToContent text.skipToNavigation

Catalog No. : ABW4HDC

Description:  HOLD DOWN CLAMP

UPC: 626490273917

Made or assembled in Canada.

Aluminum hold down clamp 4 inches side rail height
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Special Features

Hardware included

Application

Designed to secure cable tray to support system

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here

Click here