text.skipToContent text.skipToNavigation

Catalog No. : ABW4BSPUW2

Description:  ALU ACC 4IN EXP BOX TO TRAY UW (4)

UPC: 785055982258

Made or assembled in Canada.

Aluminum 4 inches side rail height box to tray plates United wire
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Designed to secure tray to electrical panels or boxes, walls or end supports

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here