text.skipToContent text.skipToNavigation

Catalog No. : ABW43RSPE

Description:  AL 4IN RED 3IN SPL PL. PAINTED

UPC: 753554109711

Made or assembled in Canada.

Aluminum 4 inches side rail height 3 inches width reducing splice plate epoxy painted
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Application

Used in pairs to provide a straight reduction or used with a standard splice plate for an offset reduction

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

3 in

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here