text.skipToContent text.skipToNavigation

Catalog No. : ABW436ECC

Description:  AL ACC 4IN 36W EXTR. HD CVR CLAMP

UPC: 753554105089

Made or assembled in Canada.

Aluminum extreme heavy-duty cover clamp 4 inches side rail height, 36 inches width
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Wraparound design offers added protection for rugged applications and outdoor conditions

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here

Click here