text.skipToContent text.skipToNavigation

Catalog No. : ABW424HPCH

Description:  PEAKED COVER CLAMP W/ SS HARDWARE

UPC: 785055958017

Made or assembled in Canada.

Aluminum 4 inches side rail height 24 inches width heavy-duty peaked cover clamp with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Wraparound design formed to fit peaked cover for outdoor applications

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here