text.skipToContent text.skipToNavigation

Catalog No. : ABW424FBPH

Description:  AL ACC. 4IN 24W FRAME TO BOX

UPC: 622538102003

Made or assembled in Canada.

Aluminum 4 inches side rail height 24 inches width frame type tray to box plate with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Designed to secure cable tray to electrical enclosures and panels

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Side Rail Height

4 Inches

Documents/Support Tools

Sales Drawing

Click here