text.skipToContent text.skipToNavigation

Catalog No. : ABW421RSPH

Description:  AL ACC. 4IN RED. SPL PLATE 21IN

UPC: 626490274372

Made or assembled in Canada.

Aluminum 4 inches side rail height 21 inches width reducing splice plate with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Reducing piece for cable tray

Application

Used in pairs to provide a straight reduction or used with a standard splice plate for an offset reduction

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

21 in

Side Rail Height

4 Inches

ETIM EC001011 Reducing piece for cable ladder

Type of rung

Perforated profile

Width (big)

533.4 mm

Height side joist

101.6 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here