Catalog No. : ABW412HBP
Description: AL 4IN 12W HOR. BEND PLATE
UPC: 753554076525
Made or assembled in Canada.
Aluminum 4 inches side rail height 12 inches width flexible coupler
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Channel Cable Tray Accessories |
|
Special Features |
Provide maximum horizontal installation flexibility |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
|
Standard |
UL, CSA C22.2 No 126.1 |
Dimensions
|
Width |
12 in |
|
Side Rail Height |
4 Inches |
Documents/Support Tools
|
Sales Drawing |