text.skipToContent text.skipToNavigation

Catalog No. : ABW36PEC

Description:  AL ACC. 36W PEAKED END CAP

UPC: 626490273887

Made or assembled in Canada.

Aluminum peaked end cap 36 inches tray width
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

End cap/cover for support/profile rail

Application

Used for transition between peaked covers to straight covers

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

36 in

ETIM EC001573 End piece for cable ladder

Width

914.4 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here