text.skipToContent text.skipToNavigation

Catalog No. : ABW342SNC72

Description:  AL COV SER-3 42W SOL NON-FLAN. 6FT

UPC: 626490273795

Made or assembled in Canada.

Series 3 - Aluminum solid non-flanged cover 42 inches width 72 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

Length

72 in

ETIM EC002403 Cover for cable support system

Cover width

1066.8 mm

Suitable for cable ladder

Y

Length

1828.8 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here