text.skipToContent text.skipToNavigation

Catalog No. : ABW342PFC72

Description:  AL COV SER-3 42W PEAK FLANGED 6FT

UPC: 622538084958

Made or assembled in Canada.

Series 3 - Aluminum 42 inches width peaked flanged cover 6 feet length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

42 in

Length

6 ft

Documents/Support Tools

Sales Drawing

Click here