Catalog No. : ABW336PVC-3
Description: AL COV 36W PEAK VENT 3M
UPC: 753554068636
Made or assembled in Canada.
Series 3 - Aluminum 36 inches width peaked ventilated flanged cover 3 meters length
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Cover for cable support system |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
36 in |
|
Length |
3 m |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
914.4 mm |
|
Suitable for cable ladder |
Y |
|
Length |
3000 mm |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |