text.skipToContent text.skipToNavigation

Catalog No. : ABW330PFC-3

Description:  30IN WIDE PEAKED SLD. FLNG COVER

UPC: 622538101495

Made or assembled in Canada.

Series 3 - Aluminum 30 inches width peaked flanged cover 3 meters length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

Length

3 m

ETIM EC002403 Cover for cable support system

Cover width

762 mm

Suitable for cable ladder

Y

Length

3000 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here