Catalog No. : ABW324VNC72
Description: AL COV SER-3 24W VEN NON-FLAN. 6FT
UPC: 626490273481
Made or assembled in Canada.
Series 3 - Aluminum 24 inches width ventilated non-flanged cover 72 inches length
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Cover for cable support system |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 in |
|
Length |
72 in |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
609.6 mm |
|
Suitable for cable ladder |
Y |
|
Length |
1828.8 mm |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |