text.skipToContent text.skipToNavigation

Catalog No. : ABW324VFC120

Description:  AL COV SER-3 24W VEN FLANGED 10FT

UPC: 626490937772

Made or assembled in Canada.

Series 3 - Aluminum 24 inches width ventilated flanged cover 120 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

24 in

Length

120 in

ETIM EC002403 Cover for cable support system

Cover width

609.6 mm

Suitable for cable ladder

Y

Length

3048 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here