Catalog No. : ABW324PFC-3
Description: 24IN WIDE PEAKED SLD. FLNG COVER
UPC: 626490966291
Made or assembled in Canada.
Series 3 - Aluminum 24 inches width peaked flanged cover 3 meters length
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
|
Category |
Cover for cable support system |
Specifications
|
Material |
Aluminum |
Classifications
|
Brand Name |
T&B Cable Tray |
Dimensions
|
Width |
24 in |
|
Length |
3 m |
ETIM Classification
ETIM
EC002403 Cover for cable support system
|
Cover width |
609.6 mm |
|
Suitable for cable ladder |
Y |
|
Length |
3000 mm |
|
Material |
Aluminium |
Documents/Support Tools
|
Sales Drawing |