text.skipToContent text.skipToNavigation

Catalog No. : ABW318SFC120

Description:  AL COV SER-3 18W SOL FLANGED 10FT

UPC: 622538085900

Made or assembled in Canada.

Series 3 - Aluminum solid flanged cover 18 inches width 120 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

18 in

Length

120 in

ETIM EC002403 Cover for cable support system

Cover width

457.2 mm

Suitable for cable ladder

Y

Length

3048 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here