text.skipToContent text.skipToNavigation

Catalog No. : ABW312PVC72

Description:  AL COV 12W PEAK VENT FLANGE 6FT

UPC: 753554080409

Made or assembled in Canada.

Series 3 - Aluminum 12 inches width peaked ventilated flanged cover 72 inches length
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cover for cable support system

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Length

72 in

ETIM EC002403 Cover for cable support system

Cover width

304.8 mm

Suitable for cable ladder

Y

Length

1828.8 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here