text.skipToContent text.skipToNavigation

Catalog No. : ABW30DOH

Description:  AL ACC. 30W DROP OUT

UPC: 626490951532

Made or assembled in Canada.

Aluminum drop out 30 inches width 4 inches standard radius with hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Drop-out plate for cable ladder

Special Features

Drop outs are easily attached using hardware provided

Application

For ladder and ventilated tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

ETIM EC000858 Drop-out plate for cable ladder

Cable ladder width

762 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here