text.skipToContent text.skipToNavigation

Catalog No. : ABW30BR

Description:  ALU. RUNGS 30IN. BLANK

UPC: 785055960201

Made or assembled in Canada.

Aluminum rung 30 inches width blank
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Rung for cable ladder

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

30 in

ETIM EC002411 Rung for cable ladder

Width

762 mm

Material

Aluminium