Catalog No. : ABW250CDO
Description: AL 2.5IN CONDUIT CLAMP
UPC: 753554084889
Made or assembled in Canada.
Aluminum conduit clamp. Conduit size 2-1/2 inches.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
- Made or assembled in Canada.
Descriptors
Category |
Cable tray fitting and accessories |
Specifications
Material |
Aluminum |
Classifications
Brand Name |
T&B Cable Tray |
Dimensions
Wire Size |
2-1/2 in |
Documents/Support Tools
Sales Drawing |