text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABW1964WPK/ABW6500SL

Catalog No. : ABW1964WPK/ABW6500

Description:  ABW 1964 WPK/ABW 6500 SL

UPC: 783786689323

Aluminum Transformer Connector, cable size 6 to 500 mcm, Length 8-3/4 inch x 1-3/8 inch X 1-5/8 inch, Black PVC Boot 7-1/2 inch X 9-7/8 inch/Aluminum Quick Disconnect Transformer Connectors - ABW In-line bar, cable range 6-500, length 8-1/18 in, stud size 1, outlets 6, with Street Light Outlet Option wire size 14 to 2 AWG. Kit to consist of 3 Aluminum bars and 2 Black PVC boots.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • High-Strength Aluminum Alloy Maintains Constant Bolting Pressure on Conductors
  • Dual-Rated for Aluminum or Copper Conductors
  • Quick Disconnectability for Easy Removal from Transformer Secondary Studs
  • Ball-Bottom Screws Endusre Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Meets or Exceeds ANSI C119.4 Specifications
  • RUS Accepted

Descriptors

Category

Electrical underground bus connector

Special Features

In-Line Bar Series. Dual Rated for Aluminum and Copper Conductors. High Strength Aluminum Alloy maintains constant bolting pressure on Conductors. Quick Disconnectability for easy removal from transformer secondary studs. Ball-bottom screws ensure maximum conductor contact pressure and break up interstrand oxides.

Application

Stud Mount Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

#6 to 500 kcmil

Material

Aluminum

Insulation

Insulating Boot

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Compliance and Certifications

RoHS RoHS3 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

SDS

Click here