text.skipToContent text.skipToNavigation

Catalog No. : ABW150CDO

Description:  AL 1.5IN CONDUIT CLAMP

UPC: 787321178907

Made or assembled in Canada.

Aluminum conduit clamp. Conduit size 1-1/2 inches. 9.125 inch long x 5.5 inch wide x .125 inch thick with 1.938 inch Diamter Hole.
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Cable tray fitting and accessories

Specifications

Material

aluminium

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

5-1/2 in

Length

9-1/8 inch

Wire Size

1-1/2 in , 41 mm