text.skipToContent text.skipToNavigation

Catalog No. : ABW12PCS

Description:  PLAST COV OR BOTTOM JOINT STR.12IN

UPC: 785055990482

Made or assembled in Canada.

Plastic cover joint strip 12 inches width
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Used for joining flat covers end to end

Specifications

Material

Plastic

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

12 in

Documents/Support Tools

Sales Drawing

Click here