text.skipToContent text.skipToNavigation

Catalog No. : ABW09SCS

Description:  AL ACC. 9W COVER JOINT STRIP

UPC: 622538095756

Made or assembled in Canada.

Aluminum joint strip cover - width 9 inches
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Channel Cable Tray Accessories

Application

Used for joining covers end to end

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in