text.skipToContent text.skipToNavigation

Catalog No. : ABW09PEC

Description:  AL ACC. 9W PEAKED END CAP

UPC: 626490270763

Made or assembled in Canada.

Aluminum peaked end cap 9 inches tray width
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

End cap/cover for support/profile rail

Application

Used for transition between peaked covers to straight covers

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

ETIM EC001573 End piece for cable ladder

Width

228.6 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here