text.skipToContent text.skipToNavigation

Catalog No. : ABW09DO

Description:  9INW DROP OUT

UPC: 626490270749

Made or assembled in Canada.

Aluminum drop out 9 inches width 4 inches standard radius
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Made or assembled in Canada.

Descriptors

Category

Drop-out plate for cable ladder

Special Features

Drop outs are easily attached using hardware provided

Application

For ladder and ventilated tray

Specifications

Material

Aluminum

Classifications

Brand Name

T&B Cable Tray

Dimensions

Width

9 in

ETIM EC000858 Drop-out plate for cable ladder

Cable ladder width

228.6 mm

Material

Aluminium

Documents/Support Tools

Sales Drawing

Click here