Catalog No. : ABTT1-P-100
Description: BOLTED ALUM TEE,SINGLE CAP
UPC: 783786823666
Bolted Aluminum Connector, Type ABTT, Bolted Tee, Pipe to Two Cables, 1 Cap, 4 inch Pipe, Wire 100 - Cable Size ACC 250-1000, Cable Size ACSR 300-795. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |