Catalog No. : ABTT-R-250-EH
Description: EHV BOLTED TEE PIPE TO 2 CABLE
UPC: 75114182324
Bolted Aluminum Connector, Type ABTT, Bolted Tee, Pipe to Two Cables, 2 Cap, 5 inch Pipe, Wire 250 - Cable Size ACC 1100-2500, Cable Size ACSR 1113-2300. EH is for Galvanized Hardware. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |