text.skipToContent text.skipToNavigation

Catalog No. : ABTT-R-150

Description:  BOLTED TEE PIPE TO 2 CABLES

UPC: 783786770755

Aluminum Bolted Substation Tee Connector (Straight - Tap conductors are oriented parallel to main.) - Pipe to 2 Cables - 5 inch Pipe to 556-1500AAC 636-1272ACSR
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac