text.skipToContent text.skipToNavigation

Catalog No. : ABTT-P-150

Description:  ALUMINUM BOLTED TEE CONNECTOR

UPC: 75114339971

Aluminum Bolted Tee Substation Connector, (Straight - Tap conductors are oriented parallel to main.) - Pipe to 2 Cables - 4 inch Pipe to 556-1500 AAC or 636-1272 ACSR.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac