text.skipToContent text.skipToNavigation

Catalog No. : ABTT-M-150

Description:  AL BOLTED SUBSTATION TEE CONNECTOR

UPC: 783786688586

Aluminum Bolted Substation Tee Connector (Straight - Tap conductors are oriented parallel to main.) - Pipe to 2 Cables - 3-1/2 inch Pipe to 556-1500AAC 636-1272ACSR
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant