Catalog No. : ABTT-L-250
Description: BOLTED ALUM TEE 2 CABLES TO PIPE
UPC: 783786381784
Bolted Aluminum Connector, Type ABTT, Bolted Tee, Pipe to Two Cables, 2 Caps, 3 inch Pipe, Wire 250 - Cable Size ACC 1100-2500, Cable Size ACSR 1113-2300. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Special Features |
3 inch Pipe, 2 Caps |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Insulation |
None |
Classifications
Brand Name |
Homac |