text.skipToContent text.skipToNavigation

Catalog No. : ABTT-L-125

Description:  BOLTED ALUM TEE 2 CABLES TO PIPE

UPC: 75114391931

Bolted Aluminum Connector, Type ABTT, Bolted Tee, Pipe to Two Cables, 2 Caps, 3 inch Pipe, Wire 125 - Cable Size AAC 900-1250, Cable Size ACSR 715.5-1113. 10 inch long x 6.5 inch wide. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. Includes Aluminum Hardware (4 Each) Bolts 5.8-11 x 4 inch, 5/8 inch Nuts and 5/8 inch Lock Washers, (8 Each) Bolts 1/2-13 x 3.5 Full Thread, 1/2 inch Nuts and 1/2 inch Lock Washers.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Special Features

3 inch Pipe

Specifications

End Connection

Mechanical

Conductor Range

900 to 1250 AAC kcmil , 715.5 to 1113 ACSR kcmil

Material

Aluminum

Finish

Bare

Insulation

None

Classifications

Brand Name

Homac

Dimensions

Size

10 inch long x 6.5 inch wide