text.skipToContent text.skipToNavigation

Catalog No. : ABTT-J-150

Description:  BOLTED ALUM TEE CONN

UPC: 783786342525

Bolted Aluminum Connector, Type ABTT, Bolted Tee, Pipe to Two Cables, 2 Cap, 2 inch Pipe, Wire 150 - Cable Size ACC 556-1500, Cable Size ACSR 636-1272. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac

Compliance and Certifications

TSCA TSCA Section 6(h) Compliant