text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABT 8500 DS-MGE

Catalog No. : ABT8500DS-MGE

Description:  AL TFR SPADE CONN DOUBLESETSW 6-500

UPC: 783786689255

Aluminum Transformer Spade Connector, Double Set Screw, 8 Position, 6-500 MCM, 10 Long X 5.50 High X 1.50 Wide
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Dual-Rated to Accept Aluminum or Copper Conductors
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Electrical underground bus connector

Special Features

Double Set-Screw Series. High Strength Aluminum Alloy maximizes electrical and Mechanical Performance. Ball-Bottom screws ensure Maximum Conductor Contact pressure and break up interstrand oxides. Dual rated to accept Copper or Aluminum conductors.

Application

Pad Mount Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

#6 to 500 kcmil

Number Of Conductors

8

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4