text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABT 8350

Catalog No. : ABT8350

Description:  TRANS SPADE CONN 12-350 10HL 8OUTL

UPC: 783786689170

Aluminum Transformer Spade Connectors - ABT Single Set Screws Series - Double-Row Mounting Holes, conductor range 12-350, length 8-1/4 in, mounting holes 10, outlets 8
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Dual-Rated to Accept Aluminum or Copper Conductors
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Electrical underground bus connector

Special Features

Single Set-Screw Series. High Strength Aluminum Alloy maximizes electrical and Mechanical Performance. Ball-Bottom screws ensure Maximum Conductor Contact pressure and break up interstrand oxides. Dual rated to accept Copper or Aluminum conductors.

Application

Pad Mount Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

#12 to 350 kcmil

Number Of Conductors

8

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Compliance and Certifications

RoHS RoHS3 Compliant
REACH REACH 247 Compliant
TSCA TSCA Section 6(h) Compliant

Documents/Support Tools

Sales Drawing

Click here