text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABT 81000 C

Catalog No. : ABT81000C

Description:  TRANS SPADE CONN 1/0-1000 12HL 8O O

UPC: 783786689163

Aluminum Transformer Spade Connectors - ABT Double Set Screws Series, Conductor Range 1/0-1000, Length 12-1/4 In, Mounting Holes 12, Outlets 6, Oxide Inhibitor
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Dual-Rated to Accept Aluminum or Copper Conductors
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Electrical underground bus connector

Special Features

Double Set-Screw Series. High Strength Aluminum Alloy maximizes electrical and Mechanical Performance. Ball-Bottom screws ensure Maximum Conductor Contact pressure and break up interstrand oxides. Dual rated to accept Copper or Aluminum conductors.

Application

Pad Mount Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

1/0 to 1000 kcmil

Number Of Conductors

6

Material

Aluminum

Insulation

None

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Documents/Support Tools

SDS

Click here