text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABT6750 SB 2163-2GRY

Catalog No. : ABT6750SB2163-2GRY

Description:  ABT 6750 SB 2163-2GRY

UPC: 783786689132

Aluminum Transformer Spade Connectors - ABT Double Set Screws Series, conductor range 1/0-750, length 8-1/4 in, mounting holes 10, outlets 6, with Drop-On Insulating Boot for Transformer Spade Connector - Length 8 3/4 inches X Width 5 inches X Height 8 1/8 inches, Color Gray
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Dual-Rated to Accept Aluminum or Copper Conductors
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Electrical underground bus connector

Special Features

Double Set-Screw Series. High Strength Aluminum Alloy maximizes electrical and Mechanical Performance. Ball-Bottom screws ensure Maximum Conductor Contact pressure and break up interstrand oxides. Dual rated to accept Copper or Aluminum conductors.

Application

Pad Mount Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

1/0 to 750 kcmil

Number Of Conductors

6

Material

Aluminum

Insulation

Insulating Boot

Classifications

Brand Name

Homac

Standard

ANSI C119.4