Alternate Catalog No. : ABT 61000 TNC
Catalog No. : ABT61000TNC
Description: AL TRANSFORMER CONN 1/0-1000 6 COND
UPC: 783786688999
- Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
- Dual-Rated to Accept Aluminum or Copper Conductors
- Meets or Exceeds ANSI C119.4 Specifications
Descriptors
Category |
Electrical underground bus connector |
Special Features |
Double Set-Screw Series. High Strength Aluminum Alloy maximizes electrical and Mechanical Performance. Ball-Bottom screws ensure Maximum Conductor Contact pressure and break up interstrand oxides. Dual rated to accept Copper or Aluminum conductors. |
Application |
Pad Mount Transformer Connector |
Specifications
Connection |
Mechanical |
Conductor Range |
1/0 to 1000 kcmil |
Number Of Conductors |
6 |
Material |
Aluminum |
Insulation |
None |
Classifications
Brand Name |
Homac |
Standard |
ANSI C119.4 |
Documents/Support Tools
SDS |