text.skipToContent text.skipToNavigation

Alternate Catalog No. : ABT 4500 C

Catalog No. : ABT4500C

Description:  TRANS SPADE CONN 6-500 6HL 4OUTL OI

UPC: 783786688890

Aluminum Screw-on Transformer Connectors - ABS In-line, Single-line Bar, Cable Range 6-500, Length 5-13/16 Inch, Boot No. Sb 17, Stud Size 1, Outlets 4, Oxide Inhibitor, Oxide Inhibitor
View More View Less
For more info visit:  tnb.ca.abb.com/en/
  • Ball-bottom screws ensure Maximum Conductor Contact Pressure and Break up Interstrand Oxides
  • Dual-Rated to Accept Aluminum or Copper Conductors
  • Meets or Exceeds ANSI C119.4 Specifications

Descriptors

Category

Electrical underground bus connector

Special Features

Single Set-Screw Series. High Strength Aluminum Alloy maximizes electrical and Mechanical Performance. Ball-Bottom screws ensure Maximum Conductor Contact pressure and break up interstrand oxides. Dual rated to accept Copper or Aluminum conductors.

Application

Pad Mount Transformer Connector

Specifications

Connection

Mechanical

Conductor Range

#6 to 500 kcmil

Number Of Conductors

4

Material

Aluminum

Insulation

Insulating Boot

Classifications

Brand Name

Homac

Standard

ANSI C119.4

Documents/Support Tools

SDS

Click here