Catalog No. : ABT-R-R-EH
Description: BOLTED T-CONN.PIPE RUN TO PIPEFLAT
UPC: 783786808212
Bolted Aluminum Connector, Type ABT, Bolted Vee Connector, Pipe Run to Pipe Tap. RUN SPS 5, TAP SPS 5. 13-1/2 inch. X 7-1/2 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. EH is for Galvanized Hardware.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |