text.skipToContent text.skipToNavigation

Catalog No. : ABT-R-M15-SS

Description:  ANGLE TEE CONNECTOR SUBSTATION

UPC: 783786012626

Bolted Aluminum Connector, Type ABT-15, Bolted Vee Connector, Pipe Run to Pipe Tap at 15 Degrees. RUN SPS - Standard Pipe Size 5, TAP SPS - Standard Pipe Size 3-1/2. 10 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. SS - Stainless Steel Hardware
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac