text.skipToContent text.skipToNavigation

Catalog No. : ABT-R-M15-EH

Description:  ABT-R-M-15-EH, ALUM TEES

UPC: 783786859665

Bolted Aluminum Connector, Type ABT-15, Bolted Vee Connector, Pipe Run to Pipe Tap at 15 Degrees. RUN SPS 5, TAP SPS 3-1/2. 10 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. EH is for Galvanized Hardware.
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac