text.skipToContent text.skipToNavigation

Catalog No. : ABT-R-L2-15-SSB

Description:  AL BOLTED SUBSTATION TEE CONNECTOR

UPC: 783786688531

Aluminum Bolted Substation Tee Connector (Vee Style - 15 Degree) - Pipe to 2 Pipes - 5 inch Pipe to 3 inch Pipe, with Stainless Steel Bolt, Lock Washer and Silicon Bronze Nut
View More View Less
For more info visit:  tnb.ca.abb.com/en/

Descriptors

Category

Substation connector

Specifications

End Connection

Mechanical

Material

Aluminum

Finish

Bare

Classifications

Brand Name

Homac