Catalog No. : ABT-R-K2-15-EH
Description: ALUMINUM BOLTED TEE
UPC: 783786857845
Bolted Aluminum Connector, Type ABT-15-15, Bolted Vee Connector, Pipe Run to Two Pipe Tap each at 15 Degrees. RUN SPS 5, TAP SPS 2-1/2. 10 inch. Connectors supplied with clamping hardware in accordance with NEMA standard CC 1. EH is for Galvanized Hardware.
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
Category |
Substation connector |
Specifications
End Connection |
Mechanical |
Material |
Aluminum |
Finish |
Bare |
Classifications
Brand Name |
Homac |