Catalog No. : ABT-R-K15-SS
Description: AL BOLTED SUBSTATION TEE CONNECTOR
UPC: 783786688456
Aluminum Bolted Substation Tee Connector (15 Degree - Stainless Steel Hardware) - Pipe to Pipe - 5 inch Pipe to 2-1/2 inch Pipe
View More
View Less
For more info visit:
tnb.ca.abb.com/en/
Descriptors
|
Category |
Substation connector |
Specifications
|
End Connection |
Mechanical |
|
Material |
Aluminum |
|
Finish |
Bare |
Classifications
|
Brand Name |
Homac |